03:50:45 GMT+0000 (Coordinated Universal Time)


2205-2RS-TVH>N
Self-aligning ball bearing
Self-aligning ball bearing 22..-2RS-TVH, seals, plastic cage
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 18 mm | Width |
Cr | 12,300 N | Basic dynamic load rating, radial |
C0r | 3,300 N | Basic static load rating, radial |
Cur | 209 N | Fatigue load limit, radial |
nG | 8,500 1/min | Limiting speed |
≈m | 155 g | Weight |
Mounting dimensions
da min | 30.6 mm | Minimum diameter shaft shoulder |
Da max | 46.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 43.596 mm | Shoulder diameter outer ring |
D2 | 45.27 mm | Caliber diameter outer ring |
d1 | 32.9 mm | Shoulder diameter inner ring |
d2 | 30.7 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0.27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.36 | Dynamic axial load factor |
Y2 | 3.65 | Dynamic axial load factor |
Y0 | 2.47 | Static axial load factor |
Your current product variant
Version code | >N | Not marked on bearing |
Bore type | Z | Cylindrical |
Sealing | 2RS | Contact seal on both sides |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | GA14 | Ball bearing grease, low noise |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics